NCP300: Voltage Detector Series with Complementary Output

Description: The NCP/NCV300 and NCP/NCV301 series are second ge...
  • The NCP/NCV300 and NCP/NCV301 series are second generation ultra low current voltage detectors. These devices are specifically designed for use as reset controllers in portable microprocessor based systems where extended battery life is paramount.

    Each series features a highly accurate undervoltage detector with hysteresis which prevents erratic system reset operation as the comparator threshold is crossed.

    The NCP/NCV300 series consists of complementary output devices thatare available with either an active high or active low reset output. The NCP301 series has an open drain N-channel output with either an active high or active low reset output.

    The NCP/NCV300 and NCP/NCV301 device series are available in the Thin SOT23-5 package with standard under voltage thresholds. Additional thresholds that range from 0.9 V to 4.9 V in 100 mV steps can be manufactured.
  • Features
  • NCV Version for Automotive - AEC-Q100 Qualified
  • Quiescent Current of 0.5 uA Typical
  • High Accuracy Under Voltage Threshold of 2.0%
  • Wide Operating Voltage Range of 0.8 V to 10 V
  • Complementary or Open Drain Reset Output
  • Active Low or Active High Reset Output
  • Pb-Free Packages are Available
  • Applications
  • Power Fail Indicator
  • Low Battery Detection
  • Battery Backup Detection
  • Microprocessor Reset Controller
  • Body Electroincs
  • Braking
  • Infotainment
  • Instrument Cluster
  • Nagivator
  • Occupant Comfort
  • Occupant Protection
  • Powertrain
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP300HSN09T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 0.9 V, Reset High
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:39,000
  • NCP300HSN18T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 1.8 V, Reset High
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • NCP300HSN27T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 2.7 V, Reset High
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Mouser:>1K
  • Newark:>1K
  • NCP300HSN30T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 3.0 V, Reset High
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NCP300HSN45T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 4.5 V, Reset High
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP300HSN47T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 4.7 V, Reset High
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:2,734
  • NCP300LSN09T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 0.9 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:96,000
  • PandS:>10K
  • NCP300LSN185T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 1.85 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN18T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 1.8 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:<1K
  • NCP300LSN20T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 2.0 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • NCP300LSN20T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 2.0 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:60,000
  • NCP300LSN25T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 2.5V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP300LSN27T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 2.7 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • NCP300LSN28T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 2.8 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP300LSN30T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 3.0 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:9,000
  • PandS:<1K
  • NCP300LSN33T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 3.3 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NCP300LSN34T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 3.4 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:15,000
  • PandS:>1K
  • NCP300LSN44T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 4.4 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>50K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • NCP300LSN45T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 4.5 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:6,000
  • PandS:>1K
  • NCP300LSN46T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 4.6 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN47T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Complementary Output, 4.7 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:39,000
  • NCP300HSN09T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 0.9 V, Reset High
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300HSN18T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 1.8 V, Reset High
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300HSN27T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 2.7 V, Reset High
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300HSN30T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 3.0 V, Reset High
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300HSN45T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 4.5 V, Reset High
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300HSN47T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 4.7 V, Reset High
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN09T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 0.9 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN185T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 1.85 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN18T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 1.8 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN20T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 2.0 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN27T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 2.7 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN28T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 2.8 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN30T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 3.0 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN33T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 3.3 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN34T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 3.4 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN44T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 4.4 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN45T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 4.5 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN46T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 4.6 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP300LSN47T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Complementary Output, 4.7 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Voltages Monitored:
  • VCC Max (V): 10 
  • V(TO) Typ (V): 0.9  1.8  2.7  4.5  4.7  1.85  2.5  2.8  3.3  3.4  4.4  4.6 
  • IQ Typ (µA): 0.5 
  • Reset Active State: High  Low 
  • Reset Timer: No 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site