NCP303: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output

Description: The NCP/NCV302 and NCP/NCV303 series are second ge...
  • The NCP/NCV302 and NCP/NCV303 series are second generation ultra-low current voltage detectors that contain a programmable time delay generator. These devices are specifically designed for use as reset controllers in portable microprocessor based systems where extended battery life is paramount.

    Each series features a highly accurate under voltage detector with hysteresis and an externally programmable time delay generator. This combination of features prevents erratic system reset operation.The NCP/NCV302 series consists of complementary output devices that are available with either an active high or active low reset. The NCP/NCV303 series has an open drain N-channel output with an active low reset output.
  • Features
  • NCV Version for Automotive - AEC-Q100 Qualified
  • Quiescent Current of 0.5 uA Typical
  • High Accuracy Under Voltage Threshold of 2.0%
  • Externally Programmable Time Delay Generator
  • Wide Operating Voltage Range of 0.8 V to 10 V
  • Complementary or Open Drain Output
  • Active Low or Active High Reset
  • Pb-Free Packages are Available
  • Applications
  • Microprocessor Reset Controller
  • Low Battery Detection
  • Power Fail Indicator
  • Battery Backup Detection
  • Battery Backup Detection
  • Body Electronic
  • Occupant Protection
  • Braking
  • Infotainment
  • Instrument Cluster
  • Nagivator
  • Occupant Comfort
  • Powertrain
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP303LSN09T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 0.9 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>50K
  • Mouser:>1K
  • PandS:>1K
  • NCP303LSN09T2G
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, NCP303LSN09 in T2 T&R Orientation
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • ON Semiconductor:33,000
  • NCP303LSN10T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.0 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCP303LSN11T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.1 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Chip1Stop:>1K
  • Mouser:>1K
  • ON Semiconductor:33,000
  • PandS:>1K
  • NCP303LSN13T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.3 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCP303LSN14T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.4 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:9,000
  • PandS:>1K
  • NCP303LSN15T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.5 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:24,000
  • NCP303LSN16T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.6 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • PandS:>1K
  • NCP303LSN17T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.7 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:33,000
  • NCP303LSN18T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.8 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCP303LSN20T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.0 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NCP303LSN22T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.2 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN23T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.3 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCP303LSN24T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.4 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:<100
  • NCP303LSN25T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.5 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • NCP303LSN26T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.6 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:30,000
  • NCP303LSN27T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.7 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:<100
  • NCP303LSN28T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.8 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • NCP303LSN29T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.9 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCP303LSN30T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.0 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • PandS:>1K
  • NCP303LSN31T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.1 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:<100
  • NCP303LSN32T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.2 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:48,000
  • PandS:>1K
  • NCP303LSN33T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.3 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>10K
  • NCP303LSN34T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.4 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCP303LSN36T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.6 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:<1K
  • NCP303LSN38T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.8 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • NCP303LSN40T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.0 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • PandS:>1K
  • Wpi:>1K
  • NCP303LSN42T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.2 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • PandS:>1K
  • NCP303LSN44T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.4 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCP303LSN45T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.5 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Chip1Stop:>1K
  • NCP303LSN46T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.6 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCP303LSN47T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.7 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • NCP303LSN49T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.9 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:33,000
  • PandS:>1K
  • NCV303LSN09T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 0.9V, Reset Low, Auto
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:30,000
  • NCV303LSN11T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV303LSN22T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCV303LSN24T1G
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.4 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV303LSN25T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.5V, Reset Low, Auto
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCV303LSN27T1G
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, VOLTAGE DETECTOR 2.7V AUTO
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCV303LSN31T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV303LSN34T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:42,000
  • NCV303LSN40T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, Undervoltage Detector
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN09T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 0.9 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN11T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.1 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN13T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.3 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN14T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.4 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN15T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.5 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN16T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.6 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN17T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.7 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN18T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 1.8 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN20T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.0 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN22T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.2 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN23T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.3 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN24T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.4 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN25T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.5 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN26T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.6 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN27T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.7 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN28T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.8 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN29T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 2.9 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN30T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.0 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN31T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.1 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN32T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.2 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN33T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.3 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN34T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.4 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN36T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.6 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN38T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 3.8 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN40T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.0 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN42T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.2 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN44T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.4 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN45T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.5 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN46T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.6 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN47T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.7 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP303LSN49T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output, 4.9 V, Reset Low
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Voltages Monitored:
  • VCC Max (V): 10 
  • V(TO) Typ (V): 0.9  1.1  1.3  1.4  1.5  1.6  1.7  1.8  2.2  2.3  2.4  2.5  2.6  2.7  2.8  2.9  3.1  3.2  3.3  3.4  3.6  3.8  4.2  4.4  4.5  4.6  4.8  4.9 
  • IQ Typ (µA): 0.5 
  • Reset Active State: Low 
  • Reset Timer: No 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site