NCP304A: Voltage Detector with Reverse Pin Out

Description: The NCP304A is a second generation ultra-low curre...
  • The NCP304A is a second generation ultra-low current voltage detector. The device is specifically designed for use as a reset controller in portable microprocessor based systems where extended battery life is paramount.

    The device features a highly accurate under voltage detector with hysteresis which prevents erratic system reset operation as the comparator threshold is crossed.

    The NCP304A consists of complementary output devices that are available with either an active high or active low reset output. The NCP304A is available in the SC-82AB package with standard under voltage thresholds. Additional thresholds that range from 0.9 V to 4.9 V in 100 mV steps can be manufactured.
  • Features
  • Complementary or Open Drain Reset Output
  • Wide Operating Voltage Range of 0.8 V to 10 V
  • Active Low or Active High Reset Output
  • Quiescent Current of 1 uA Typical
  • High Accuracy Under Voltage Threshold of 2.0%
  • Pb-Free Package Available
  • Applications
  • Battery Backup Detection
  • Low Battery Detection
  • Microprocessor Reset Controller
  • Power Fail Indicator
  • Telecom: Line Cards, Modems, Answering Machines, and FAX
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP304ALSQ43T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector with Reverse Pin Out, 4.3 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:21,000
  • Specifications
  • Voltages Monitored:
  • VCC Max (V): 10 
  • V(TO) Typ (V): 4.3 
  • IQ Typ (µA):
  • Reset Active State: Low 
  • Reset Timer: No 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: SC-82AB-4 
  • ON Semiconductor Full Web Site