NCP305: Voltage Detector Series with Open Drain N-Channel Output

Description: The NCP304 and NCP305 series are second generation...
  • The NCP304 and NCP305 series are second generation ultra-low current voltage detectors. These devices are specifically designed for use as reset controllers in portable microprocessor based systems where extended battery life is paramount.

    Each series features a highly accurate under voltage detector with hysteresis which prevents erratic system reset operation as the comparator threshold is crossed.

    The NCP304 series consists of complementary output devices that are available with either an active high or active low reset output. The NCP305 series has an open drain N-channel output with an active low reset output.

    The NCP304 and NCP305 device series are available in the SC-82AB package with standard under voltage thresholds. Additional thresholds that range from 0.9 V to 4.9 V in 100 mV steps can be manufactured.
  • Features
  • Quiescent Current of 1 uA Typical
  • High Accuracy Under Voltage Threshold of 2.0%
  • Wide Operating Voltage Range of 0.8 V to 10 V
  • Complementary or Open Drain Reset Output
  • Active Low or Active High Reset Output
  • Pb-Free Packages are Available
  • Applications
  • Microprocessor Reset Controller
  • Low Battery Detection
  • Power Fail Indicator
  • Battery Backup Detection
  • Telecom: Line Cards, Modems, Answering Machines, and FAX
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP305LSQ09T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 0.9 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCP305LSQ11T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 1.1 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • NCP305LSQ15T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 1.5 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ16T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 1.6 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:60,000
  • NCP305LSQ17T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 1.7 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:78,000
  • NCP305LSQ18T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 1.8 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • NCP305LSQ20T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.0 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • NCP305LSQ22T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.2 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • ON Semiconductor:18,000
  • NCP305LSQ23T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.3 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • PandS:>1K
  • NCP305LSQ24T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.4 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:6,000
  • NCP305LSQ25T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.5 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • NCP305LSQ26T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.6 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:48,000
  • NCP305LSQ27T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.7 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<100
  • FutureElectronics:>1K
  • NCP305LSQ28T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.8 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:60,000
  • NCP305LSQ29T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.9 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:84,000
  • NCP305LSQ30T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.0 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • NCP305LSQ30T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.0 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:20,000
  • NCP305LSQ31T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.1 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • PandS:<1K
  • NCP305LSQ32T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.2 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>10K
  • NCP305LSQ33T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.3 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • PandS:>1K
  • NCP305LSQ34T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.4 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:24,000
  • PandS:>1K
  • NCP305LSQ35T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.5 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:60,000
  • PandS:<1K
  • NCP305LSQ36T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.6 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:66,000
  • PandS:>1K
  • NCP305LSQ37T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.7 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ40T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 4.0 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • NCP305LSQ44T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 4.4 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:54,000
  • NCP305LSQ45T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 4.5 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • NCP305LSQ47T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 4.7 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:21,000
  • NCP305LSQ49T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 4.9 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:66,000
  • PandS:>10K
  • NCV305LSQ11T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 1.1V, Reset Low, Auto
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV305LSQ20T1G
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, ANA UNDRVLTG DTECT 2.0V A
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:291,000
  • NCV305LSQ23T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.3V Reset Low, Auto
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:84,000
  • NCV305LSQ44T1G
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 4.4 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ09T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 0.9 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ11T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 1.1 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ15T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 1.5 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ16T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 1.6 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ17T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 1.7 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ18T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 1.8 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ20T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.0 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ22T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.2 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ23T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.3 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ24T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.4 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ25T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.5 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ26T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.6 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ27T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.7 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ28T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.8 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ29T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 2.9 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ30T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.0 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ30T3
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.0 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • NCP305LSQ31T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.1 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ32T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.2 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ33T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.3 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ34T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.4 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ35T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.5 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ36T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.6 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ37T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 3.7 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ40T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 4.0 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ44T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 4.4 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ45T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 4.5 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ47T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 4.7 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP305LSQ49T1
  • Status: Obsolete
  • Compliance: 
  • Description: Voltage Detector Series with Open Drain N-Channel Output, 4.9 V, Reset Low
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Voltages Monitored:
  • VCC Max (V): 10 
  • V(TO) Typ (V): 0.9  1.1  1.5  1.6  1.7  1.8  2.2  2.3  2.4  2.5  2.6  2.7  2.8  2.9  3.1  3.2  3.3  3.4  3.5  3.6  3.7  4.4  4.5  4.7  4.9 
  • IQ Typ (µA): 0.8  0.9 
  • Reset Active State: Low 
  • Reset Timer: No 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: SC-82AB-4 
  • ON Semiconductor Full Web Site