NCP308: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time

Description: The NCP308 series is one of the ON Semiconductor S...
  • The NCP308 series is one of the ON Semiconductor Supervisory circuit familiies. It is optimized to monitor system voltages from 0.405 V up to 5.5 V., asserting an active low open-drain /RESET output, together with Manual Reset (/MR) Input. The part comes with both fixed and internally adjustable versions
  • Features
  • Very low Quiescent Current 1.6 µV - Saves battery and power supply power
  • Fixed threshold voltage version for Standard Voltage Rails - Saves external components, simple to design
  • Adjustable threshold version available with low threshold (0.405 V min.) - Flexible design
  • High Threshold Voltage Accuracy: 0.31% typical - Robust design
  • Wide Supply voltage range 1.6 to 5.5 V
  • Manual Reset Input (/MR) - Open Drain /RESET Output (Push Pull available upo request)
  • Flexible Delay Time Programmability (1.25 ms up to 10 s)
  • Applications
  • DSP or Microcontroller based applications
  • PDA / Hand-Held Products
  • Portable / Battery-Powered Products
  • FPGA / ASIC Applications
  • End Products
  • Notebook / Desktop Computers
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP308MT090TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Pgmmable Delay Time Supervisory Ckt
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:114,000
  • NCP308MT120TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Circuit
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:51,000
  • NCP308MT125TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Circuit
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:33,000
  • NCP308MT150TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Circuit
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP308MT180TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay time Pgmmable Supervisory Circuit
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:81,000
  • NCP308MT190TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Circuit
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP308MT250TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Circuit
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP308MT280TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Ckt
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP308MT300TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Circuit
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:27,000
  • NCP308MT330TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Ckt
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP308MT500TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low quiescent current, delay time pgmmable supervisory ckt
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:114,000
  • NCP308MTADJTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Pgmmable Delay Time Supervisory Ckt
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:3,000
  • NCP308SN090T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Circuit
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:99,000
  • NCP308SN120T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low quiescent current, delay time pgmmable supervisory circuit
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:3,000
  • NCP308SN125T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Circuit
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP308SN150T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay time Pgmmable Supervisory Ckt
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:81,000
  • NCP308SN180T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low quiescent current, delay time pgmmable supervisory ckt
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • NCP308SN190T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay time Pgmmable Supervisory Ckt
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP308SN250T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Ckt
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP308SN280T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Circuit
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:111,000
  • NCP308SN300T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low quiescent current, delay time pgmmable supervisory ckt
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:24,000
  • NCP308SN330T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low quiescent current, delay time pgmmable supervisory ckt
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • FutureElectronics:>1K
  • Mouser:<1K
  • ON Semiconductor:63,000
  • NCP308SN500T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Circuit
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP308SNADJT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Delay Time Pgmmable Supervisory Ckt
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • NCV308SN330T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Pgmmable Delay Time Supervisory Ckt
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • NCV308SNADJT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Supervisor, Ultra Low Quiescent Current, Programmable Delay Time, Low Quiescent Current, Pgmmable Delay Time Supervisory Ckt
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Voltages Monitored:
  • VCC Max (V): 5.5 
  • V(TO) Typ (V): 0.9  1.2  1.25  1.5  1.8  1.9  2.5  2.8  3.3  0.405 min 
  • IQ Typ (µA): 1.6 
  • Reset Active State: Low 
  • Reset Timer: Yes 
  • Manual Reset: Yes 
  • Watchdog Timer: No 
  • Package Type: WDFN-6  TSOP-6 
  • ON Semiconductor Full Web Site