NCP3101: Synchronous Buck Regulator, PWM, 6.0 A

Description: The NCP3101 is a high efficiency, wide input, high...
  • The NCP3101 is a high efficiency, wide input, high output current, synchronous Pulse Width Modulation (PWM) buck regulator designed to operate from a 2.7 V to 18 V supply. The device is capable of producing an output voltage as low as 0.8 V. The NCP3101 can continuously output 6 A through MOSFET switches driven by an internally set 275 kHz oscillator. The 40-pin device provides an optimal level of integration to reduce size and cost of the power supply. The NCP3101 also incorporates an externally compensated transconductance error amplifier and a capacitor programmable soft-start function. Protection features include programmable short circuit protection and under voltage lockout (UVLO). The NCP3101 is available in a 40-pin QFN package. Also available in a 10A version NCP3102.



    NCP3101 will be replaced by NCP3101C per PCN#16498
  • Features
  • Integrated 6A Switching Regulator - Increased power density, easy system level integration
  • 0.8 V +/- 1% internal reference - Improved system level accuracy
  • Resistor programmable current limit - Optimize system protection for application
  • 275 kHz fixed frequency operation - High efficiency (>92% efficiency)
  • 6x6 mm QFN Package - Reduced PCB footprint and board space required to implement
  • Capacitor programmable soft-start - External capacitor for adjustability of soft-start time
  • 18 mohm Internal HS and LS FET - High efficiency operation
  • 2.7 V to 18 V supply - Wide input voltage range
  • Applications
  • High Power Density dc-dc
  • Embedded Systems
  • Distributed Point-of-Load
  • End Products
  • High density server
  • Basestation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP3101CMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Synchronous Buck Regulator, PWM, 6.0 A, with Error Amp and Soft-Start Function
  • Package Type: QFN-40
  • Package Case Outline: 485AK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • Applications
    Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 2.7 
  • VCC Max (V): 13.2  18  5.5 
  • VO Typ (V): 0.8 to 5.0 
  • IO Typ (A):
  • Efficiency (%): 90 
  • fSW Typ (kHz): 275 
  • Package Type: QFN-40 
  • ON Semiconductor Full Web Site