NCP3133A: 3 A Integrated Synchronous Buck Converter

Description: NCP3133A is a fully integrated synchronous buck co...
  • NCP3133A is a fully integrated synchronous buck converter for 3.3 V and 5 V step−down applications. It can provide up to 3 A load current. NCP3133A supports high efficiency, fast transient response and provides power good indicator. The control scheme includes two operation modes: FCCM and automatic CCM/DCM. In automatic CCM/DCM mode, the controller can smoothly switch between CCM and DCM, where converter runs at reduced switching frequency with much higher efficiency.
  • Features
  • High Efficiency in both CCM and DCM - Perfromance
  • Support MLCC Output Capacitor - Lower system cost
  • High Operation Frequency at 1.1 MHz
  • Small Footprint, 3 mm x 3 mm, 16−pin QFN Package
  • Up to 3 A Continuous Output Current
  • 2.9 V to 5.5 V Wide Conversion Voltage Range
  • Output Voltage Range from 0.6 V to 0.84 X Vin
  • Internal 400 µs Soft−Start
  • Automatic Power−Saving Mode
  • Voltage Mode Control
  • Support Pre-bias Start−up Functionality
  • Output Discharge Operation
  • Over−Temperature Protection
  • Built−in Over−Voltage, Under−Voltage and Over-Current Protection
  • Power Good Indicator
  • Applications
  • 5 V Step Down Rail
  • 3.3 V Step Down Rail
  • End Products
  • Servers
  • Desktop and notebook computers
  • Networking Systems
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP3133AMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 A Integrated Synchronous Buck Converter
  • Package Type: QFN-16
  • Package Case Outline: 485DA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 2.9 
  • VCC Max (V): 5.5 
  • VO Typ (V): 1.2 
  • IO Typ (A):
  • Efficiency (%): 91 
  • fSW Typ (kHz): 1000 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site