NCP3230: DC/DC Converter, 4.5 V to 18 V, 30 A

Description: DC/DC converter delivers up to 30 A in a thermally...
  • DC/DC converter delivers up to 30 A in a thermally enhanced 6mm by 6mm QFN package.
  • Features
  • High Efficiency - Reduces power consumption and minimizes thermal issues
  • 4.5 V to 18 V input range - Allows operation from 5 V or 12 V bus rails
  • Integrated mosfets - Simplifies designs and improve reliabiilty
  • Adjustable soft-start timing, output voltage, - Design flexibility
  • Overvoltage, undervoltage, and overcurrent protection
  • Safe startup into prebiased output
  • Applications
  • high current POL applications
  • powering asics, fpga, and DSPs
  • End Products
  • base stations
  • server and storage
  • networking
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP3230MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: DC/DC Converter, 4.5 V to 18 V, 30 A
  • Package Type: QFN-40
  • Package Case Outline: 485CM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 4.5 
  • VCC Max (V): 18 
  • VO Typ (V):
  • IO Typ (A): 30 
  • Efficiency (%): 95 
  • fSW Typ (kHz): 500 
  • Package Type: QFN-40 
  • ON Semiconductor Full Web Site