NCP3231: High Current Synchronous Buck Converter

Description: The NCP3231 is a high current, high efficiency vol...
  • The NCP3231 is a high current, high efficiency voltage-mode synchronous buck converter which operates from 4.5 V to 18 V input and generates output voltages down to 0.6 V at up to 25 A DC load or 30 A instantaneous load.
  • Features
  • Wide input voltage range from 4.5V to 18V - Supports wide range of applications
  • 500KHz switching frequency - Requires small inductor and low number of output capacitors
  • Lossless low-side FET current sensing - Improve efficiency
  • 0.6V internal reference volttage
  • External programmable soft-start
  • Output Over-voltage Protection and Under-voltage Protection
  • System Over-temperature Protection using a Thermistor or Sensor
  • Hiccup Mode Operation for all Faults
  • Pre-bias Start-up
  • Adjustable Output Voltage
  • Power Good Output
  • Internal Over-temperature Protection
  • Applications
  • 25A voltage regulators in a 6x6 QFN pacakge
  • ASIC, FPGA, DSP and CPU Core and I/O Supplies
  • End Products
  • Cellular Base Stations
  • Telecom and Network Equipment
  • Server and Storage System
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP3231MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Current Synchronous Buck Converter, High Current Synchronous Buck Converter
  • Package Type: QFN-40
  • Package Case Outline: 485CM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Applications
    Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 4.5 
  • VCC Max (V): 18 
  • VO Typ (V): 3.3 
  • IO Typ (A): 25 
  • Efficiency (%): 94 
  • fSW Typ (kHz): 500 
  • Package Type: QFN-40 
  • ON Semiconductor Full Web Site