NCP331: Soft Start Controlled Load Switch with auto discharge

Description: The NCP331 is a low Ron N-channel MOSFET controlle...
  • The NCP331 is a low Ron N-channel MOSFET controlled by a soft start sequence of 1.5ms for mobile applications. The very low Rdson allows system supplying or battery charging up to DC 3A.The device is enable automatically if a Power Supply is connected on Vin pin (active High) and maintained off if no Vin (internal pull down). Thanks to a current consumption optimization, leakage current is drastically decreased from the battery connected to the device, allowing long battery life.
  • Features
  • 1.8 V – 5.5 V operating range - Compatible with the latest generation of SoCs and CPUs
  • DC current up to 3 A - Support for portable processors
  • Output discharge option - Eliminates residual voltage on the output rail
  • Applications
  • Load Management
  • End Products
  • Mobile phones
  • Tablets
  • Digital Cameras
  • GPS
  • Computers
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP331SNT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Soft Start Controlled Load Switch with auto discharge, Soft Start Controlled Load Switch with auto discharge
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:27,000
  • Specifications
  • Channels:
  • ron (mΩ): 30 
  • I Max (A):
  • VI Min (V): 1.8 
  • VI Max (V): 5.5 
  • Package Type: TSOP-6 
  • ON Semiconductor Full Web Site