NCP3337: Linear Voltage Regulator, LDO, Low Iq, 500 mA with Power Good

Description: The NCP3337 is a high performance, low dropout reg...
  • The NCP3337 is a high performance, low dropout regulator. With accuracy of ±0.9% over line and load and ultra low quiescent current and noise it encompasses all of the necessary features required by today consumer electronics. This unique device is guaranteed to be stable without a minimum load current requirement and stable with any type of capacitor as small as 1.0 µF. The NCP3337 also comes equipped with sense and noise reduction pins to increase the overall utility of the device. The NCP3337 offers reverse bias protection.
  • Features
  • High Accuracy Over Line and Load (±0.9% at 25C)
  • Ultra Low Dropout Voltage at Full Load (260 mV typ)
  • No Minimum Output Current Required for Stability
  • Low Noise
  • Low Shutdown Current
  • Reverse Bias Protected
  • 2.9 V to 12 V Supply Range
  • Thermal Shutdown Protection
  • Current Limitation
  • Requires Only 1.0 µF Output Capacitance for Stability
  • Power Good Output
  • Applications
  • PCMCIA Card
  • Cellular Phones
  • Camcorders and Cameras
  • Networking Systems, DSL/Cable Modems
  • Cable SetTop Box
  • MP3/CD Players
  • DSP Supply
  • Displays and Monitors
  • End Products
  • PCMCIA Card
  • Cellular Phones
  • Camcoders and Cameras
  • Networking Systems, DSL/Cable Modems
  • Cable SetTop Box
  • MP3/CD Players
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP3337MN180R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 500 mA with Power Good
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NCP3337MN250R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 500 mA with Power Good
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NCP3337MN330R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 500 mA with Power Good
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>1K
  • NCP3337MN500R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 500 mA with Power Good
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP3337MNADJR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 500 mA with Power Good
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.5  3.3  Adjustable 
  • IO Typ (A): 0.5 
  • VI Min (V): 2.9 
  • VI Max (V): 12 
  • VDO Typ (V): 0.23 
  • Iq Typ (mA): 0.22 
  • PSRR (dB): 40 
  • Noise (µVrms): 33  35  46  58 
  • Enable: Yes 
  • PowerGood: Yes 
  • Package Type: DFN-10 
  • ON Semiconductor Full Web Site