NCP335: Controlled Load Switch, Ultra Small, 2.0 A, with Auto-Discharge Path

Description: The NCP334 and NCP335 are very low Ron MOSFETs con...
  • The NCP334 and NCP335 are very low Ron MOSFETs controlled by an external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with PMOS structure, leakage currents are eliminated by isolating connected IC on the battery when not used. Output discharge path is availabale in NCP335 version.
  • Features
  • 1.2 V - 5.5 V operating range
  • 42 mΩ RDS(ON) at 4.2 V
  • DC current up to 2 A
  • Output Auto-discharge (NCP335)
  • Applications
  • Load Management
  • End Products
  • Smart Phones
  • Tablets
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP335FCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controlled Load Switch, Ultra Small, 2.0 A, with Auto-Discharge Path
  • Package Type: WLCSP-4
  • Package Case Outline: 567FG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:312,000
  • Packages
    Applications
    Specifications
  • Channels:
  • ron (mΩ): 47 
  • I Max (A):
  • VI Min (V): 1.2 
  • VI Max (V): 5.5 
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site