NCP337: Load Switch with Discharge Path, 3 A

Description: The NCP336 and NCP337 are very low Ron MOSFETs con...
  • The NCP336 and NCP337 are very low Ron MOSFETs controlled by an external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with PMOS structure, leakage currents are eliminated by isolating connected IC on the battery when not used.
  • Features
  • 1.2 V - 5.5 V operating range
  • 21 mΩ RDS(ON) at 4.5 V
  • DC current up to 3 A
  • Output Auto-discharge
  • Applications
  • Load Management
  • End Products
  • Smart Phones
  • Tablets
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP337FCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Load Switch with Discharge Path, 3 A
  • Package Type: WLCSP-6
  • Package Case Outline: 567FH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • Packages
    Applications
    Specifications
  • Channels:
  • ron (mΩ): 21 
  • I Max (A):
  • VI Min (V): 1.2 
  • VI Max (V): 5.5 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site