NCP338: Controlled Load Switch, 2.0 A, with Auto-Discharge Path

Description: The NCP338 is a very low Ron MOSFET controlled by ...
  • The NCP338 is a very low Ron MOSFET controlled by external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with PMOS structure, leakage currents are eliminated by isolating connected IC on the battery when not used.
  • Features
  • 1.2 V - 3.6 V operating range
  • 16 mΩ RDS(ON) at 3.6 V
  • DC current up to 2 A
  • Output Auto-discharge
  • Applications
  • Load Management
  • End Products
  • Smart Phones
  • Tablets
  • Digital Cameras
  • GPS
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP338FCCT2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Controlled Load Switch, 2.0 A, with Auto-Discharge Path
  • Package Type: WLCSP-6
  • Package Case Outline: 567FY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Applications

    ON Semiconductor Full Web Site