NCP339: 3A Load Switch with Auto-Discharge Path

Description: The NCP339A and NCP339B are very low Ron MOSFETs c...
  • The NCP339A and NCP339B are very low Ron MOSFETs controlled by an external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with PMOS structure, leakage currents are eliminated by isolating connected IC on the battery when not used.Reverse blocking control is automatically engage if OUT pin voltage is higher than IN pin voltage, eliminate leakages current from OUT to IN. NCP339B is available with output autodischarge function when part is disable.
  • Features
  • 1.2 V - 5.5 V operating range
  • 19 m RDS(ON) at 4.5 V
  • DC current up to 3 A
  • Output Auto-discharge for the NCP339B version
  • Reverse blocking function from OUT to IN
  • Applications
  • Load Management
  • End Products
  • Tablets
  • Smartphones
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP339AFCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3A Load Switch with Auto-Discharge Path, Load switch without auto discharge
  • Package Type: WLCSP-6
  • Package Case Outline: 567FH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP339BFCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3A Load Switch with Auto-Discharge Path, Load switch with auto discharge
  • Package Type: WLCSP-6
  • Package Case Outline: 567FH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 19 
  • I Max (A):
  • VI Min (V): 1.2 
  • VI Max (V): 5.5 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site