NCP340: Controlled Load Switch, Soft-Start, 3.0 A

Description: The NCP340 is a low Ron N-channel MOSFET controlle...
  • The NCP340 is a low Ron N-channel MOSFET controlled by a soft-start sequence of 2 ms for mobile applications. The very low RDS(on) allows system supplying or battery charging up to DC 3A. The device is enable automatically if a Power Supply is connected on Vin pin (active High) and maintained off if no Vin (internal pull down).
  • Features
  • 1.8 V to 5.5 V operating voltage
  • 30 m RDS(ON)
  • DC current up to 3 A
  • Buit in soft start
  • Reverse voltage protection
  • Active high enable pin with integrated bridge
  • Applications
  • Factory mode
  • End Products
  • Smartphone
  • tablets
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP340MUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controlled Load Switch, Soft-Start, 3.0 A
  • Package Type: UDFN-4
  • Package Case Outline: 517CE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 30 
  • I Max (A):
  • VI Min (V): 1.8 
  • VI Max (V): 5.5 
  • Package Type: UDFN-4 
  • ON Semiconductor Full Web Site