NCP3420: MOSFET Driver with Dual Outputs for Synchronous Buck Converters

Description: The NCP3420 is a single phase MOSFET gate driver o...
  • The NCP3420 is a single phase MOSFET gate driver optimized to drive the gates of both high-side and low-side power MOSFETs in a synchronous buck converter. The high-side and low-side driver is capable of driving a 3000 pF load with a 30 ns propagation delay and a 20 ns transition time. With a wide operating voltage range, high or low side MOSFET gate drive voltages can be optimized for the best efficiency. Internal adaptive nonoverlap circuitry reduces switching losses by preventing simultaneous conduction of both MOSFETs. Both gate outputs can be driven low by applying a low logic level to the Output Disable pin. An Undervoltage Lockout function ensures that both the driver outputs are low when the supply voltage is low, and a Thermal Shutdown function provides the IC with overtemperature protection.
  • Features
  • Thermal Shutdown Protection
  • Internal pulldown resistors suppress transient turn on of either MOSFET
  • Anti cross-conduction protection circuitry
  • One output signal controls both the upper and lower gate outputs
  • Output disable control turns off both MOSFETs
  • Complies with VRM10.x and VRM11.x specifications
  • Undervoltage lockout
  • Thermally enhanced package available
  • Applications
  • MOSFET Driver
  • End Products
  • Desktop, Server
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP3420DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MOSFET Driver with Dual Outputs for Synchronous Buck Converters
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>1K
  • NCP3420MNR2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: MOSFET Driver with Dual Outputs for Synchronous Buck Converters
  • Package Type: DFN-8
  • Package Case Outline: 506BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Applications
    Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V): 35 
  • VCC Max (V): 15 
  • Drive Source/Sink Typ (mA):
  • Rise Time (ns): 16 
  • Fall Time (ns): 11 
  • tp Max (ns): 45 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site