NCP348: Positive Overvoltage Protection Circuit with Internal Low Ron NMOS FET and Status Flag

Description: The NCP348 is able to disconnect the systems from ...
  • The NCP348 is able to disconnect the systems from its output pin in case wrong input operating conditions are detected. The system is positive overvoltage protected up to +28 V.
    Due to this device using internal NMOS, no external device is necesary, reducing the system cost and the PCB area of the application board.
    The NCP348 is able to instantaneously disconnect the output from the input, due to integrated Low Ron Power NMOS (80 mΩ, if the input voltage exceeds the overvoltage threshold (6.4 V) or undervoltage threshold, of 3.25 V (UVLO).
    At powerup (EN(BAR) pin = low level), the Vout turns on 50 ms after the Vin exceeds the undervoltage threshold.
    The NCP348 provides a negative going flag(FLAG(BAR)) output, which alerts the system that a fault has occurred.
    In addition, the device has ESD-protected input (15 kV Air) when bypassed with a 1.0 µF or larger capacitor.
  • Features
  • Overvoltage Protection up to 28 V
  • On-Chip Low RDS(on) NMOS Transistor: 80 mΩ
  • Internal Charge Pump
  • Overvoltage Lockout (OVLO)
  • Undervoltage Lockout (UVLO)
  • Internal 50 ms Startup Delay
  • Alert FLAG(BAR) Output
  • Shutdown EN(BAR) Input
  • Compliance to IEC61000-4-2 (Level 4), 8.0 kV (Contact), and 15 kV (Air)
  • ESD Ratings: Machine Model = B, Human Body Model = 3
  • This is a Pb-Free Device
  • Applications
  • Cell Phones, Camera Phones, Digital Still Cameras, Personal Digital Applicaitons, and MP3 Players
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP348AEMTTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Positive Overvoltage Protection Circuit with Internal Low Ron NMOS FET and Status Flag, OVLO 6.02 V
  • Package Type: WDFN-10
  • Package Case Outline: 516AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:60,000
  • PandS:>1K
  • NCP348AEMTTXG
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Positive Overvoltage Protection Circuit with Internal Low Ron NMOS FET and Status Flag, OVLO 6.02 V
  • Package Type: WDFN-10
  • Package Case Outline: 516AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • NCP348AEMUTBG
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Positive Overvoltage Protection Circuit with Internal Low Ron NMOS FET and Status Flag, OVLO 6.02 V
  • Package Type: LLGA-10
  • Package Case Outline: 513AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP348MTTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Positive Overvoltage Protection Circuit with Internal Low Ron NMOS FET and Status Flag, OVLO 6.4 V
  • Package Type: WDFN-10
  • Package Case Outline: 516AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:18,000
  • NCP348MTTXG
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Positive Overvoltage Protection Circuit with Internal Low Ron NMOS FET and Status Flag, OVLO 6.4 V
  • Package Type: WDFN-10
  • Package Case Outline: 516AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Packages
    Specifications
  • VCC Min (V): 1.2 
  • VCC Max (V): 28 
  • P(AV) Max (W): 0.48 
  • VIT+ Typ (V): 6.02  6.4 
  • VIT Typ (V): 3.25 
  • IDDH Max (µA): 250 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: WDFN-10 
  • ON Semiconductor Full Web Site