NCP370: Full Overvoltage and Overcurrent Protection Circuit

Description: The NCP370 is an overvoltage, overcurrent and reve...
  • The NCP370 is an overvoltage, overcurrent and reverse control device. Two main modes are available by setting logic pins.
    First mode is Direct Mode from Wall Adapter to the system. In this mode the system is both positive and negative overvoltage protected up to +28 V and down to -28 V. The wall adapter is disconnected from the system if the input voltage exceeds the overvoltage (OVLO) or undervoltage (UVLO) thresholds. At powerup, the Vout turns on 30 ms after the Vin exceeds the undervoltage threshold.
    The second mode, called the Reverse Mode, allows an external accessory to be powered by the system battery or a boost converter. Here, the external accessory would be connected to the device input (bottom connector of system) and the device battery would be at the device output. In this case, overcurrent protection is activated to prevent accessory faults and battery discharge. Thanks to the NCP370 using an internal NMOS, the system cost and the PCB area of the application board are minimized. The NCP370 provides a negative going flag (FLAG(BAR)) output which alerts the system that a fault has occurred. In addition, the device has ESD protected input (15 kV Air) when bypassed with a 1.0 µF or larger capacitor.
  • Features
  • Overvoltage Protection up to 28 V
  • Overvoltage Protection down to -28 V
  • On-Chip Low RDS(on) NMOS Transistor: 135 mohm
  • Overvoltage Lockout (OVLO)
  • Undervoltage Lockout (UVLO)
  • Alert FLAG(BAR) Output
  • Direct mode DIR(BAR) Input
  • Reverse mode REV(BAR) Input
  • Reverse Overcurrent protection
  • This is a Pb-Free Device
  • Compliance to IEC61000-4-2 (Level 4), 8.0 kV (Contact), and 15 kV (Air)
  • Soft start
  • Applications
  • Cell Phones, Camera Phones, Digital Still Cameras, Personal Digital Applications, and MP3 Players
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP370MUAITXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Full Overvoltage and Overcurrent Protection Circuit, OVLO 6.6 V, reverse OCP 1.75 A
  • Package Type: LLGA-12
  • Package Case Outline: 513AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:12,000
  • PandS:>1K
  • Specifications
  • VCC Min (V): -28 
  • VCC Max (V): 28 
  • P(AV) Max (W): 2.5 
  • VIT+ Typ (V): 6.6 
  • VIT Typ (V): 2.7 
  • IDDH Max (µA): 280 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: LLGA-12 
  • ON Semiconductor Full Web Site