NCP3901: Dual Input, Single Output Power Source Multiplexer

Description: The NCP3901 integrated circuit is a dual input, si...
  • The NCP3901 integrated circuit is a dual input, single output power source multiplexer. It is optimized for multiplexing 2 different charging inputs to feed a single input battery charger. To address all types of applications, the device is able to support autonomous and slave modes of operation. Reverse USB on−the−go is fully supported
  • Features
  • Reverse 5 V OTG Support through VINA Path - Support the OTG function
  • Maximum 20 V Over Voltage Threshold - Application robustness
  • Autonomous Priority Selection and Switch Over Lock - More flexible for channel selection
  • Compliance with IEC61000−4−5 at 100 V for VINA - Application robustness
  • Small Footprint: 3.1 x 1.65 mm WLCSP28 0.4 mm Pitch - Small the PCB size
  • Applications
  • Channel selection from USB or Wireless
  • Channel selection from USB or MODS
  • End Products
  • Handheld Devices
  • Tablets
  • Smart Phone
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP3901FCCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Input, Single Output Power Source Multiplexer
  • Package Type: WLCSP-28
  • Package Case Outline: 567KR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 50 
  • I Max (A):
  • VI Min (V):
  • VI Max (V): 20 
  • Package Type: WLCSP-28 
  • ON Semiconductor Full Web Site