NCP391: Positive Overvoltage Protection Controller with Internal Low RON NMOS FET

Description: The NCP391 is able to disconnect the systems fr...
  • The NCP391 is able to disconnect the systems from its output pin in case wrong input operating conditions are detected. The system is positive overvoltage protected up to +28 V.
    Due to this device using internal NMOS, no external device is necesary, reducing the system cost and the PCB area of the application board.
    The NCP391 is able to instantaneously disconnect the output from the input, due to integrated Low Ron Power NMOS (120 mΩ, if the input voltage exceeds the overvoltage threshold (OVLO) or undervoltage threshold (UVLO)).
    At powerup (EN(BAR) pin = low level), the Vout turns on ton after the Vin exceeds the undervoltage threshold.
    The NCP391 provides a negative going flag(FLAG(BAR)) output, which alerts the system that a fault has occurred.
    In addition, the device has ESD-protected input (15 kV Air) when bypassed with a 1.0 µF or larger capacitor.
  • Features
  • Overvoltage Protection up to 28 V - Low voltage battery charger can be used
  • On-Chip Low RDS(on) NMOS Transistor: 120 mΩ - No external pass Mosfet is required
  • Overvoltage Lockout (OVLO)
  • Undervoltage Lockout (UVLO)
  • Internal Soft start
  • Alert FLAG(BAR) Output
  • Shutdown EN(BAR) Input
  • ESD Ratings: Machine Model = B, Human Body Model = 3
  • Applications
  • Over-Voltage Protection
  • End Products
  • Cell Phones, Camera Phones, Digital Still Cameras, PDA, Tablet, Wireless accessory and MP3 Players
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP391FCALT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Positive Overvoltage Protection Controller with Internal Low RON NMOS FET, Positive overvoltage protection controller with internal low Rdson NMOS
  • Package Type: WLCSP-6
  • Package Case Outline: 499BP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • NCP391FCCADT2G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Positive Overvoltage Protection Controller with Internal Low RON NMOS FET, Positive overvoltage protection controller with internal low Rdson NMOS
  • Package Type: WLCSP-6
  • Package Case Outline: 567JW
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Packages
    Applications
    Specifications
  • VCC Min (V): 1.2 
  • VCC Max (V): 28 
  • P(AV) Max (W): 0.69 
  • VIT+ Typ (V): 7.4 
  • VIT Typ (V): 7.3 
  • IDDH Max (µA): 170 
  • TA Min (°C): 40 
  • TA Max (°C): 125 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site