NCP392A: Adjustable front end Overvoltage Protection Controller with protected Vbus output and input spike up to 86 V compliant

Description: The NCP392A is an overvoltage front end protection...
  • The NCP392A is an overvoltage front end protection capable of disconnecting the systems from its output pin in case wrong input operating conditions are detected, up to +28 V. Over Voltage Threshold is internally set or can be externally programmable. The device is compliant to IEC61000-4-5 both 1.2/50us and 10/700us and up to 86 V.
  • Features
  • Over-voltage Protection Up to + 28V - Improves system robustness
  • On-chip low Rdson NMOS transistors: Typical 34 mΩ - Low dissipation, allowing high charging current
  • Fixed and externally adjustable OVLO (5.95 V default) - Flexibility
  • + 86 V surge capability, in compliance with IEC61000-4-5 both 1.2/50us and 10/700us - Robust to hot plug generated surges
  • /EN Shutdown Input
  • Applications
  • cellular phone
  • Tablets
  • Camera Phone
  • Digital Still Cameras
  • Personal Digital Applications and Portable devices
  • Single cell LiIon battery powered devices
  • End Products
  • Cellular Phones
  • Tablets
  • Camera Phones
  • Digital Still Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP392ARFCCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Adjustable front end Overvoltage Protection Controller with protected Vbus output and input spike up to 86 V compliant, 86V OVP
  • Package Type: WLCSP-12
  • Package Case Outline: 567JM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:201,000
  • Specifications
  • VCC Min (V): 2.8 
  • VCC Max (V): 28 
  • P(AV) Max (W):
  • VIT+ Typ (V): 5.95 
  • VIT Typ (V): 5.8 
  • IDDH Max (µA): 200 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: WLCSP-12 
  • ON Semiconductor Full Web Site