NCP392C: Adjustable front end Overvoltage Protection Controller with /ACOK digital output and 100 V surge protection compliance

Description: The NCP392C is an overvoltage front end protection...
  • The NCP392C is an overvoltage front end protection and be able to disconnect the systems from its output pin in case wrong input operating conditions are detected, up to +28 V. Thanks to this device using internal NMOS, no external device is necessary, reducing the system cost and the PCB area of the application board. Internal OVLO threshold is available, or can be adjusted if an external resistor bridge is used. At power up ( /EN pin = low level), the Vout turns on tstart time after internal timer elapsed. The NCP392C features an /ACOK pin that indicates faulty condition
  • Features
  • Over-voltage Protection Up to + 28V - Application robustness
  • On-chip low Rdson NMOS transistors: Typical 34 mΩ - Ultra low drop voltage
  • Over-voltage Lockout (OVLO) - Protects downstream electronics
  • Externally adjustable OVLO - Flexible design
  • + 100 V surge capability, in compliance with IEC61000-4-5 - Front end with high surge protection level
  • CSP-12 package 1.3 x 2.0 mm, 0.4p - Saves PCB space
  • Applications
  • Front end protection of battery charging path
  • Front end protection of +5V USB input path
  • End Products
  • Cell Phones
  • Tablets
  • Camera Phones
  • Digital Still Cameras
  • Personal Digital Appliances
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP392CRFCCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Adjustable front end Overvoltage Protection Controller with /ACOK digital output and 100 V surge protection compliance, 100 V OVP- 14v
  • Package Type: WLCSP-12
  • Package Case Outline: 567JM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:225,000
  • NCP392CSFCCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Adjustable front end Overvoltage Protection Controller with /ACOK digital output and 100 V surge protection compliance, 100V OVP-15v
  • Package Type: WLCSP-12
  • Package Case Outline: 567JM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:399,000
  • Specifications
  • VCC Min (V): 2.8 
  • VCC Max (V): 28 
  • P(AV) Max (W):
  • VIT+ Typ (V): 13.8  15.5 
  • VIT Typ (V): 13.5  15.2 
  • IDDH Max (µA): 100 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: WLCSP-12 
  • ON Semiconductor Full Web Site