NCP392D: Adjustable front end Overvoltage Protection Controller with /ACOK digital output and 100 V surge protection compliance

Description: The NCP392 is an Overvoltage front end protection ...
  • The NCP392 is an Overvoltage front end protection and be able to disconnect the systems from its output pin in case wrong input operating conditions are detected, up to +28 V. Thanks to this device using internal NMOS, no external device is necessary, reducing the system cost and the PCB area of the application board.
  • Features
  • Over-voltage Protection Up to + 28V - Improves system robustness
  • On-chip low Rdson NMOS transistors: Typical 34 mΩ - Low dissipation, allowing high charging current
  • Fixed and externally adjustable OVLO (6.8 V default) - Flexibility
  • + 100 V surge capability, in compliance with IEC61000-4-5 both 1.2/50us and 10/700us - Robust to hot plug generated surges
  • Applications
  • Front End Module
  • End Products
  • Cellular Phones
  • Tablets
  • Camera Phones
  • Digital Still Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP392DRFCCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Adjustable front end Overvoltage Protection Controller with /ACOK digital output and 100 V surge protection compliance, ovp - ovlo 6.8v
  • Package Type: WLCSP-12
  • Package Case Outline: 567JM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:312,000
  • Specifications
  • VCC Min (V): 2.8 
  • VCC Max (V): 28 
  • P(AV) Max (W):
  • VIT+ Typ (V): 6.8 
  • VIT Typ (V): 6.63 
  • IDDH Max (µA): 100 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: WLCSP-12 
  • ON Semiconductor Full Web Site