NCP398: USB Type-C VCONN Overvoltage Protection IC

Description: The NCP398 is an overvoltage protection device tha...
  • The NCP398 is an overvoltage protection device that protects VCONN against high speed overvoltage coming from the Vbus cable. The part is enabled through the ENB pin. NCP398 is proposed in UDFN and WLCSP packages.
  • Features
  • Over-voltage Protection Up to + 28V
  • On-chip low Rdson NMOS transistors: Typical 190 mΩ
  • Under-voltage Lockout (UVLO)
  • Over-voltage Lockout (OVLO)
  • Shutdown ENB Input.
  • Output discharge path
  • Applications
  • Type-C USB
  • Smartphone
  • Tablet
  • Wearable
  • Wireless devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP398FCCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB Type-C VCONN Overvoltage Protection IC, OVP in bump
  • Package Type: WLCSP-4
  • Package Case Outline: 567MN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:414,000
  • NCP398MUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB Type-C VCONN Overvoltage Protection IC, OVP in DFN
  • Package Type: UDFN-6
  • Package Case Outline: 517AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • VCC Min (V): 2.4 
  • VCC Max (V): 28 
  • P(AV) Max (W): 0.25  0.3 
  • VIT+ Typ (V): 5.65 
  • VIT Typ (V): 2.6 
  • IDDH Max (µA): 60 
  • TA Min (°C): -40 
  • TA Max (°C): 125 
  • Package Type: WLCSP-4  UDFN-6 
  • ON Semiconductor Full Web Site