NCP4300A: Voltage Reference and Dual Operational Amplifier

Description: Dual Operational and Voltage The NCP4300A is a mon...
  • Dual Operational and Voltage The NCP4300A is a monolithic integrated circuit specifically designed to control the output current and voltage levels of switchmode battery chargers and power supplies. This device contains a precision 2.6 V shunt reference and two operational amplifiers.Op-Amp 1 is designed to perform voltage control and has its non-inverting input internally connected to the reference. Op-Amp 2 is designed for current control and has both inputs uncommitted. The NCP4300A offers the power converter designer a control solution that features increased precision with a corresponding reduction in system complexity and cost. This device is available in an 8-lead surface mount package.
  • Features
  • Low Input Offset Voltage: 0.5 mV Typ.
  • Low Supply Current: 210 µA/Op-Amp (@VCC = 5.0 V)
  • Medium Bandwidth (Unity Gain): 0.7 MHz Typ.
  • Large Output Voltage Swing: 0 V to (VCC - 1.5 V)
  • Input Common Mode Voltage Range Includes Ground
  • Wide Power Supply Range: 3.0 to 35 V
  • Fixed Output Voltage Reference 2.60 V
  • 1.0% Voltage Precision Over Temperature
  • Sink Current Capability: Up to 80 mA
  • Pb-Free Packages are Available
  • Applications
  • Switch Mode Power Supply
  • Battery Charger
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP4300ADG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Voltage Reference and Dual Operational Amplifier
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:2,548
  • PandS:<100
  • NCP4300ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Reference and Dual Operational Amplifier
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:35,000
  • Packages
    Specifications
  • Type: Fixed 
  • V(BR) Typ (V): 2.6 
  • Tolerance (%):
  • IQ Typ (mA):  
  • IR Min (mA): 0.08 
  • VF Max (V): 36 
  • TA Min (°C):
  • TA Max (°C): 105 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site