NCP433: Controlled Load Switch, Ultra-Small, 1.5 A, with Auto-Discharge Path

Description: The NCP432 and 433 are low Ron MOSFET controlled b...
  • The NCP432 and 433 are low Ron MOSFET controlled by an external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with PMOS structure, leakage currents are eliminated by isolating connected IC's on the battery when not used.
  • Features
  • 1.0 V 3.6 V Operating Range
  • 37 m P MOSFET at 3.3 V
  • DC Current up to 1.5 A
  • Active High EN Pin
  • Output Auto-Discharge for the NCP433
  • Applications
  • Load Management
  • End Products
  • Smartphones, Tablets, Digital cameras
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP433FCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controlled Load Switch, Ultra-Small, 1.5 A, with Auto-Discharge Path
  • Package Type: WLCSP-4
  • Package Case Outline: 567FJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 35 
  • I Max (A): 1.5 
  • VI Min (V):
  • VI Max (V): 3.6 
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site