NCP435: Controlled Load Switch, Ultra Small, 2.0 A, with Auto-Discharge Path

Description: The NCP434 and NCP435 are very low Ron MOSFET cont...
  • The NCP434 and NCP435 are very low Ron MOSFET controlled by external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with PMOS structure, leakage currents are eliminated by isolating connected IC on the battery when not used. Output discharge path is availabale in NCP435 version.
  • Features
  • 1.2 V - 3.6 V operating range
  • 29 mOhms RDSON at 3.3V
  • DC current up to 2 A
  • Output Auto-discharge (NCP435)
  • WLCSP4 0.96 x 0.96 mm
  • Applications
  • Smart phones
  • Computing
  • Tablets
  • Portable devices
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP435FCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controlled Load Switch, Ultra Small, 2.0 A, with Auto-Discharge Path
  • Package Type: WLCSP-4
  • Package Case Outline: 567FG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Wpi:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 29 
  • I Max (A):
  • VI Min (V):
  • VI Max (V): 3.6 
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site