NCP4355: Secondary Side Controller, SMPS Off Mode, for Low Standby Power Adapters

Description: The NCP4355 is a secondary side SMPS controller de...
  • The NCP4355 is a secondary side SMPS controller designed for use in applications which require extremely low no load power consumption. The device is capable of detecting no load conditions and entering the power supply into a low consumption OFF mode. During OFF mode, the primary side controller is turned off and energy is provided by the output capacitors thus eliminating the power consumption required to maintain regulation. During OFF mode, the output voltage relaxes and is allowed to decrease to an adjustable level. Once more energy is required, the NCP4355 automatically restarts the primary side controller by ONOFF current that flows through ONOFF optocoupler. The NCP4355 controls the primary controller with an Active ON signal, meaning that it only drives optocoupler current during ON mode to minimize consumption during OFF mode.
  • Features
    Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP4355ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Secondary Side Controller, SMPS Off Mode, for Low Standby Power Adapters, with Constant Current Current Loop and LED driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP4355BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Secondary Side Controller, SMPS Off Mode, for Low Standby Power Adapters
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:25,000
  • NCP4355CDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Secondary Side Controller, SMPS Off Mode, for Low Standby Power Adapters, with Constant Current Current Loop
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • VCC Max (V): 36 
  • Vref Typ (V): 1.25 
  • ICC Max (A): 0.000135 
  • TA Min (°C): -40 
  • TA Max (°C): 125 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site