NCP439: Load Switch, Very Low Ron, with Low Vin, 2.0 A

Description: The NCP439 is a very low Ron MOSFET controlled by ...
  • The NCP439 is a very low Ron MOSFET controlled by external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with PMOS structure at low input voltage, leakage currents are eliminated by isolating connected IC on the battery when not used. Output discharge path is availabale when part is off.
  • Features
  • 1.0 V - 3.6 V operating range
  • 37 mOhms RDSON at 1.8 V
  • DC current up to 2 A
  • Output Auto-discharge
  • Enable logic pin
  • WLCSP4 0.96 x 0.96 mm
  • Portable devices
  • Portable devices
  • Applications
  • Smart phones
  • Tablets
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP439FCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Load Switch, Very Low Ron, with Low Vin, 2.0 A
  • Package Type: WLCSP-4
  • Package Case Outline: 567FG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:222,000
  • Specifications
  • Channels:
  • ron (mΩ): 27 
  • I Max (A):
  • VI Min (V):
  • VI Max (V): 3.6 
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site