NCP451: Controlled Load Switch, Ultra-Small, Low Ron, 3.0 A, with Auto-Discharge Path

Description: The NCP451 is a very low Ron MOSFET controlled by ...
  • The NCP451 is a very low Ron MOSFET controlled by external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a current consumption optimization with NMOS structure, leakage currents are eliminated by isolating connected IC on the battery when not used. A wide voltage range is proposed from 0.7V to 5.5V.
  • Features
  • 0.75 V - 5.5 V operating range - Compatible with the latest generation of SoCs and CPUs
  • 12 m RDS(ON) at 3.6 V - Minimizes voltage drop and power loss
  • DC current up to 3 A - Support for portable processors
  • Output Auto-discharge - Eliminates residual voltage on the output rail
  • Applications
  • Load Management
  • End Products
  • Smart Phones
  • Tablets
  • Ultrabooks
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP451AFCCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controlled Load Switch, Ultra-Small, Low Ron, 3.0 A, with Auto-Discharge Path, Controlled Load Switch, Ultra-Small, Low Ron, 3.0 A, Auto-Discharge Path with Backside Laminate
  • Package Type: WLCSP-6
  • Package Case Outline: 567KB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP451AFCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controlled Load Switch, Ultra-Small, Low Ron, 3.0 A, with Auto-Discharge Path
  • Package Type: WLCSP-6
  • Package Case Outline: 567KB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>100K
  • Mouser:>1K
  • Newark:>1K
  • NCP451FCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Controlled Load Switch, Ultra-Small, Low Ron, 3.0 A, with Auto-Discharge Path
  • Package Type: WLCSP-6
  • Package Case Outline: 499BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 13 
  • I Max (A):
  • VI Min (V): 0.5 
  • VI Max (V): 5.5 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site