NCP45541: Load Switch, Integrated, ecoSWITCH™, 18 A

Description: The NCP45541 load switch provides a component and ...
  • The NCP45541 load switch provides a component and area-reducing solution for efficient power domain switching with inrush current limit via soft start. It is designed to integrate control and driver functionality with a high performance ULTRA-low on-resistance power MOSFET in a single device. This cost effective solution is ideal for power management and hot-swap applications requiring low power consumption in a small footprint.
  • Features
  • Advanced Controller with Charge Pump
  • Integrated N-Channel MOSFET
  • Soft-Start via Slew Rate Control (Adjustable)
  • Ultra-Low On-Resistance
  • Input Voltage Range 0.5 V to 13.5 V (18V Tolerant)
  • Low Standby Current
  • Quick Output Discharge Function (Adjustable)
  • No External Components Required
  • Enable Pins with CMOS Input Levels
  • Power Good Signaling
  • Pb-Free Device
  • Applications
  • Power Management
  • System Protection
  • Hot Swapping
  • End Products
  • Portable Electronics and Systems
  • Telecom, Networking, Medical, and Industrial Equipment
  • Set-top Boxes
  • Residential Gateways
  • Notebook and Tablet Computers
  • Enterprise Servers & Storage
  • Hot Swap Devices and Peripheral Ports
  • Handheld Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP45541IMNTWG-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Load Switch, Integrated, ecoSWITCH™, 18 A
  • Package Type: DFN-12
  • Package Case Outline: 506CD
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP45541IMNTWG-L
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Load Switch, Integrated, ecoSWITCH™, 18 A
  • Package Type: DFN-12
  • Package Case Outline: 506CD
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channels:
  • ron (mΩ): 3.3 
  • I Max (A): 18 
  • VI Min (V): 0.5 
  • VI Max (V): 13.5 
  • Package Type: DFN-12 
  • ON Semiconductor Full Web Site