NCP456: Load Switch, 2 A Single, For Low Voltage Rail

Description: The NCP456R and NCP457 are power load switch with ...
  • The NCP456R and NCP457 are power load switch with very low Ron NMOSFET controlled by external logic pin, allowing optimization of battery life, and portable device autonomy. Indeed, thanks to a best in class current consumption optimization with NMOS structure, leakage currents are drastically decreased. Offering optimized leakages isolation on the ICs connected on the battery. Output discharge path is proposed, in the NCP457 version , to eliminate residual voltages on the external components connected on output pin. Reverse voltage protection, from OUT to IN is offered in the NCP456R version. Proposed in wide input voltage range from 0.75 V to 5.5 V, and a very small CSP6 0.85 x 1.25 mm2.
  • Features
  • 0.75 V - 5.5 V operating range
    - Compatible with the latest generation of SoCs and CPUs
  • DC Current up to 2 A - Support for portable processors
  • Output Auto-discharge - Elimiantes residual voltage on the output rail
  • Applications
  • Controlled load switch for Smartphones
  • Controlled load switch for tablets
  • Controlled load switch for computing
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP456RFCCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Load Switch, 2 A Single, For Low Voltage Rail
  • Package Type: WLCSP-6
  • Package Case Outline: 567GZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • NCP457FCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Load Switch, 2 A Single, For Low Voltage Rail
  • Package Type: WLCSP-6
  • Package Case Outline: 567GZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:18,000
  • Specifications
  • Channels:
  • ron (mΩ): 24 
  • I Max (A):
  • VI Min (V): 0.75 
  • VI Max (V): 5.5 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site