NCP4586: Linear Voltage Regulator, LDO, Low Noise, 150 mA

Description: The NCP4586 is a CMOS 150 mA linear low dropout re...
  • The NCP4586 is a CMOS 150 mA linear low dropout regulator with low noise, high ripple rejection, low dropout, high output voltage accuracy and low supply current. The device is available in three configurations: enable high, enable low and enable high plus an auto-discharge circuit on the output. The NCP4586 comes in fixed output voltage versions which range from 1.2 V to 5.0 V in increments of 100 mV. It is available in a choice of three packages: a 1mm x 1mm UDFN, a SOT82-AB and a SOT23-5. For a specific configuration of enable, output voltage and package, contact your local sales office.
  • Features
  • Operating Input Voltage Range: 1.7 V to 6.5 V - Well suited to battery powered applications
  • Output Voltage Range: 1.2 V to 5.0 V (available in 0.1 V steps) - Contact your local sales office for custom voltage options
  • 1% Output Voltage Accuracy (VOUT > 2 V, TJ = 25C)
  • Current Fold Back Protection
  • High PSRR: 80 dB at 1 kHz
  • Low Dropout: 320 mV Typ. at 150 mA
  • Applications
  • Post Power Supply voltage regulation for processors, FPGA, DSP
  • Point of Load voltage regulation
  • Noise filtering
  • End Products
  • Cameras, MP3 Players, Camcorders
  • Portable phones
  • STB, Game consoles, DVR
  • Hard Disc Drives, Monitors
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP4586DMU12TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 1.2 V
  • Package Type: UDFN-4
  • Package Case Outline: 517BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:20,000
  • NCP4586DMU14TCG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 1.4V
  • Package Type: UDFN-4
  • Package Case Outline: 517BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • NCP4586DMU15TCG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 1.5 V
  • Package Type: UDFN-4
  • Package Case Outline: 517BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • NCP4586DMU18TCG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 1.8 V
  • Package Type: UDFN-4
  • Package Case Outline: 517BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • NCP4586DMU25TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 2.5V
  • Package Type: UDFN-4
  • Package Case Outline: 517BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • PandS:>1K
  • NCP4586DMU28TCG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 2.8 V
  • Package Type: UDFN-4
  • Package Case Outline: 517BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • NCP4586DMU30TCG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 3.0 V
  • Package Type: UDFN-4
  • Package Case Outline: 517BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • NCP4586DMU33TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 3.3V
  • Package Type: UDFN-4
  • Package Case Outline: 517BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:20,000
  • NCP4586DMU50TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 5.0 V
  • Package Type: UDFN-4
  • Package Case Outline: 517BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:20,000
  • NCP4586DSN12T1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 1.2V
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCP4586DSN18T1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 1.8V
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP4586DSN28T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 2.8V
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:6,000
  • NCP4586DSN30T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 3.0V
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:9,000
  • PandS:>1K
  • NCP4586DSN33T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 3.3V
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:6,000
  • NCP4586DSN50T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 5.0V
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • NCP4586DSQ12T1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 1.2V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP4586DSQ18T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 1.8 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP4586DSQ28T1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 2.8 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP4586DSQ30T1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 3.0 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP4586DSQ33T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 3.3 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:30,000
  • NCP4586DSQ50T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Noise, 150 mA, 5.0 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:6,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8 
  • IO Typ (A): 0.15 
  • VI Min (V): 1.7 
  • VI Max (V): 6.5 
  • VDO Typ (V): 0.32 
  • Iq Typ (mA): 0.038 
  • PSRR (dB): 80 
  • Noise (µVrms): 30 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SC-82AB-4 
  • ON Semiconductor Full Web Site