NCP4589: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA

Description: The NCP4589 is a CMOS 300mA LDO which switches to ...
  • The NCP4589 is a CMOS 300mA LDO which switches to a low power mode under light current loads. The device automatically switches back to a fast response mode as the output load increases above 3mA. The device can be placed in permanent fast mode through a mode select pin. NCP4589 comes in two output configurations: standard output and an auto-discharge configuration. The family is available in a variety of packages: SC-70-5 (SC88A), SOT23-5 and a small, ultra thin 1.2x1.2 mm XDFN. Output voltages are available in the range 0.8V to 4.0V in 100mV steps. Contact your local Sales office for a specific output voltage, package and discharge configuration.
  • Features
  • Iq is 55uA (typical) or 1.5uA in LP mode
    - Trades slower transient response for lower power
  • Good PSRR - 70dB typical - Excellent ripple rejection
  • Low dropout 230mV typ. - Extends battery life by excepting lower input voltages, lowers power dissipation.
  • Auto-discharge output available - Trade off voltage lag vs. time to turn on
  • Applications
  • Applications that are usually active but under light load
  • End Products
  • Detectors, smoke alarms, HDD
  • Cameras, monitors, LCD TVs
  • Cable Boxes, DVD players, remote controls
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP4589DMX12TCG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 1.2 V, Auto-discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCP4589DMX18TCG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 1.8 V, Auto-discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:10,000
  • PandS:>1K
  • NCP4589DMX28TCG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 2.8 V, Auto-discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • NCP4589DMX30TCG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 3.0 V, Auto-discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • NCP4589DMX33TCG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 3.3 V, Auto-discharge
  • Package Type: XDFN-6
  • Package Case Outline: 711AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:170,000
  • PandS:>1K
  • NCP4589DSN12T1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 1.2V
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:141,000
  • PandS:>1K
  • NCP4589DSN18T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 1.8V
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NCP4589DSN25T1G
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 2.5V
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:54,000
  • PandS:>1K
  • NCP4589DSN30T1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 3.0V
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:6,000
  • PandS:>1K
  • NCP4589DSN33T1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 3.3V
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:63,000
  • PandS:>1K
  • NCP4589DSQ12T1G
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 1.2 V, Auto-discharge
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP4589DSQ18T1G
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 1.8 V, Auto-discharge
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP4589DSQ25T1G
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 2.5 V, Auto-discharge
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP4589DSQ30T1G
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 3.0 V, Auto-discharge
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP4589DSQ33T1G
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Tri-Mode, 300 mA, 3.3 V, Auto-discharge
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8 
  • IO Typ (A): 0.3 
  • VI Min (V): 1.4 
  • VI Max (V): 5.3 
  • VDO Typ (V): 0.23 
  • Iq Typ (mA): 0.055 
  • PSRR (dB): 70 
  • Noise (µVrms): 90 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SOT-23-5 
  • ON Semiconductor Full Web Site