NCP4623: Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA

Description: The NCP4623 is a CMOS Linear voltage regulator des...
  • The NCP4623 is a CMOS Linear voltage regulator designed for wide input voltage range. The maximum operating input voltage is up to 24 V with a minimum voltage starting from 2 V. The Chip Enable pin allows the device to lower the standby current to 0.1 uA typ. The NCP4623 features many protections for any current or thermal sensitive devices with current fold-back protection, thermal shutdown protection, and peak and short current protection. This device is available in adjustable and fixed voltage output with 0.1 V steps. They are available in very thin XDFN6 1.6 x 1.6 x 0.4 mm in size and the very popular SOT23-5 and SOT89-5 packages. Please contact your local sales office for additional output voltage options.
  • Features
  • Maximum Operating Input Votlage of 24 V - Capable of very wide input voltage range for any white or brown goods
  • Output Voltage Range:
    2.5 V to 12.0 V (fixed in 0.1V steps)
    2.5 V to 24.0 V (adjustable version) - Variety of output voltage options to meet your solution
  • Supply Current: 5 uA - Very good supply current for battery-powered equipment
  • Current Fold Back Protection
  • Peak and Short Current Protection
  • Thermal Shutdown Protection
  • Applications
  • Battery-powered Equipment
  • Networking and Communication Equipment
  • Home Appliances
  • End Products
  • Cellphone Chargers, Laptops, Computers
  • Modems, Routers
  • Cameras, DVRs, STB and Camcorders
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP4623HMX025TCG
  • Status: Product Preview
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA, 2.5V with Enable
  • Package Type: XDFN-6
  • Package Case Outline: 711AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP4623HMX033TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA, 3.3 V, Enable
  • Package Type: XDFN-6
  • Package Case Outline: 711AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP4623HMX045TCG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA, 4.5 V with Enable
  • Package Type: XDFN-6
  • Package Case Outline: 711AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP4623HMX048TCG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA, 4.8 V with Enable
  • Package Type: XDFN-6
  • Package Case Outline: 711AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NCP4623HMX050TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA, 5.0 V with Enable
  • Package Type: XDFN-6
  • Package Case Outline: 711AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP4623HMXADJTCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA, Adjustable Output with Enable
  • Package Type: XDFN-6
  • Package Case Outline: 711AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:105,000
  • NCP4623HSN050T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA, 5.0 V with Enable
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:108,000
  • NCP4623HSN100T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA, 10 V with Enable
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:6,000
  • NCP4623HSN120T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA, 12 V with Enable
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP4623HSNADJT1G
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Wide Voltage Input, 150 mA, Adjustable Output
  • Package Type: SOT-23-5
  • Package Case Outline: 1212-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:75,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 2.5 
  • IO Typ (A): 0.15 
  • VI Min (V):
  • VI Max (V): 24 
  • VDO Typ (V): 0.2 
  • Iq Typ (mA): 0.005 
  • PSRR (dB): 40 
  • Noise (µVrms): 80 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-6 
  • ON Semiconductor Full Web Site