NCP5007: LED Driver, Boost, Compact Backlight

Description: The NCP5007 is high efficiency boost converter ope...
  • The NCP5007 is high efficiency boost converter operating in current control loop, based on a PFM mode, to drive White LEDs. The current mode regulation allows a uniform brightness of the LEDs. The chip has been optimized for small ceramic capacitors and is capable of supplying up to 1.0 W output power.
  • Features
  • Inductor Based Converter brings High Efficiency
  • Constant Output Current Regulation
  • 2.7 to 5.5 V Input Voltage Range
  • Vout to 22 V Output Compliance Allows up to 5 LEDs Drive in Series which Provides Automatic LED Current Matching
  • Built-in Over Voltage Protection
  • 0.3 µA Standby Quiescent Current
  • Includes Dimming Function (PWM)
  • Enable Function Driven Directly from Low Battery Voltage Source
  • Thermal Shutdown Protection
  • All Pins are Fully ESD Protected
  • Low EMI Radiation
  • Applications
  • LED Display Back Light Control
  • High Efficiency Step up Converter
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP5007SNT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, Boost, Compact Backlight
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Applications
    Specifications
  • Topology: Step-Up 
  • VIN Min (V): 2.7 
  • VIN Max (V): 20 
  • VO Max (V): 22 
  • IO Max (mA): 50 
  • fSW Typ (kHz): 1200 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site