NCP512: Linear Voltage Regulator, CMOS, Low Iq, 80 mA

Description: The NCP512 fixed output Low Dropout (LDO) Linear V...
  • The NCP512 fixed output Low Dropout (LDO) Linear Voltage Regulator is designed for handheld communication equipment and portable battery powered applications which require low quiescent. The NCP512 features an ultra-low quiescent current of 40 μA. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage, current limit, and temperature limit protection circuits.

    The NCP512 has been designed to be used with low cost ceramic capacitors. The LDO is housed in the micro-miniature SC70-5 surface mount package. Standard voltage versions are 1.3, 1.5, 1.8, 2.2, 2.5, 2.7, 2.8, 3.0, 3.1, 3.3, and 5.0 V. Other voltages are available in 100 mV steps.
  • Features
  • Low Quiescent Current of 40 µA Typical
  • Low Dropout Voltage of 250 mV at 80 mA
  • Low Output Voltage Option
  • Output Voltage Accuracy of 2.0%
  • Industrial Temperature Range of –40°C to 85°C
  • Applications
  • Cellular Phones
  • Battery Powered Consumer Products
  • Hand–Held Instruments
  • Camcorders and Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP512SQ13T1G
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP512SQ13T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA, Vout: 1.3 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP512SQ15T1G
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP512SQ15T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA, Vout: 1.5 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • NCP512SQ18T1G
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP512SQ18T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA, Vout: 1.8 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • PandS:>1K
  • NCP512SQ22T1G
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP512SQ22T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA, Vout: 2.2 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NCP512SQ25T1G
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP512SQ25T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA, Vout: 2.5 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:6,000
  • PandS:>1K
  • NCP512SQ27T1G
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP512SQ27T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA, Vout: 2.7 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:21,000
  • PandS:>1K
  • NCP512SQ28T1G
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • NCP512SQ28T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA, Vout: 2.8 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • PandS:>1K
  • NCP512SQ30T1G
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • NCP512SQ30T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA, Vout: 3.0 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • NCP512SQ31T1G
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP512SQ31T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA, Vout: 3.1 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCP512SQ33T1G
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • NCP512SQ33T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA, Vout: 3.3 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:18,000
  • PandS:>1K
  • NCP512SQ50T1G
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP512SQ50T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 80 mA, Vout: 5.0 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Newark:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.3  1.5  1.8  2.2  2.5  2.7  2.8  3.1  3.3 
  • IO Typ (A): 0.08 
  • VI Min (V): 1.4 
  • VI Max (V):
  • VDO Typ (V): 0.52  0.45  0.35  0.24  0.22  0.2  0.18  0.17  0.16  0.12 
  • Iq Typ (mA): 0.04 
  • PSRR (dB): 50 
  • Noise (µVrms): 180 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SC-88A / SC-70-5 
  • ON Semiconductor Full Web Site