NCP51402: 3 Amp VTT Termination Regulator DDR1, DDR2, DDR3, LPDDR3, DDR4

Description: The NCP51402 is a source/sink Double Data Rate (DD...
  • The NCP51402 is a source/sink Double Data Rate (DDR) termination regulator specifically designed for low input voltage and low−noise systems where space is a key consideration. The NCP51402 maintains a fast transient response and only requires a minimum output capacitance of 20 µF. The NCP51402 supports a remote sensing function and all power requirements for DDR VTT bus termination. The NCP51402 can also be used in low−power chipsets and graphics processor cores that require dynamically adjustable output voltages.
  • Features
  • Input Voltage Rails: Supports 2.5 V, 3.3 V and 5 V Rails
  • PVCC Voltage Range: 1.1 to 3.5 V
  • Integrated Power MOSFETs
  • Fast Load−Transient Response
  • PGOOD − Logic output pin to Monitor VTT Regulation
  • VRI − Reference Input Allows for Flexible Input Tracking Either Directly or Through Resistor Divider
  • EN − Logic input pin for Shutdown mode
  • Built−in Under Voltage Lockout and Over Current Limit
  • Applications
  • DDR Memory Termination
  • Servers and Networking equipment
  • Graphics Processor Core Supplies
  • Chipset/RAM Supplies as Low as 0.5 V
  • End Products
  • Set Top Boxes, LCD−TV/PDP−TV, Copier/Printers
  • Desktop PC’s, Notebooks, and Workstations
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP51402MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 Amp VTT Termination Regulator DDR1, DDR2, DDR3, LPDDR3, DDR4
  • Package Type: DFN-10
  • Package Case Outline: 506CL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:66,000
  • Specifications
  • IOUT VTT Max (A):
  • IQ Typ (µA): 700 
  • VCC Bias Min (V): 2.375 
  • VCC Bias Max (V): 5.5 
  • Remote Sense: Yes 
  • Power Good: Yes 
  • Package Type: DFN-10 
  • ON Semiconductor Full Web Site