NCP51530: High Performance, 700 V- 3.5/3.0 A High and Low Side MOSFET Driver

Description: NCP51530 is a 700 V high side and low side driver ...
  • NCP51530 is a 700 V high side and low side driver with high drive capabilities for AC-DC power supplies and inverters. NCP51530 offers best in class propagation delays, low quiescent current and low switching current at high frequencies of operation. This device thus enables a highly efficient design for power supplies operating at high frequencies. NCP51530 comes in SOIC8 and DFN10 packages.
  • Features
  • High voltage range: Up to 700 V - Design margin for AC/DC design
  • Very fast propagation delay (25 ns for B version) - Suitable for high frequency operation
  • Matched propagation delay (7 ns Max) - Increased efficiency & Allow paralleling
  • High dv/dt immunity up to 50 V/ns and negative transient immunity - Very robust design
  • DFN10 packaging with optimized pin-out - Small PCB footprint, improved creepage distance and parasitic
  • Fast Rise and Fall times (15 ns max) - Suitable for heavy loads
  • Applications
  • Half and Full-bridge Converters
  • Active Clamp Flyback adapters
  • Motor controls Power Supply
  • End Products
  • Power Supply for Servers, Telecom and Industrial
  • Electric power steering
  • Solar inverters
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP51530ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Performance, 700 V- 3.5/3.0 A High and Low Side MOSFET Driver, High Frequency, 700 V- 2 A High and Low Side Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP51530AMNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Performance, 700 V- 3.5/3.0 A High and Low Side MOSFET Driver, High Frequency, 700 V- 2 A High and Low Side Driver
  • Package Type: DFN-10
  • Package Case Outline: 506DJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCP51530BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Performance, 700 V- 3.5/3.0 A High and Low Side MOSFET Driver, High Frequency, 700 V- 2 A High and Low Side Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP51530BMNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Performance, 700 V- 3.5/3.0 A High and Low Side MOSFET Driver, High Frequency, 700 V- 2 A High and Low Side Driver
  • Package Type: DFN-10
  • Package Case Outline: 506DJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:4,000
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V): 700 
  • VCC Max (V): 20 
  • Drive Source/Sink Typ (mA): 3500 / 3000 
  • Rise Time (ns):
  • Fall Time (ns):
  • tp Max (ns): 60  25 
  • Package Type: SOIC-8  DFN-10 
  • ON Semiconductor Full Web Site