NCP5183: High Voltage 4.3 A High and Low Side Driver

Description: The NCP5183 is a High Voltage High Current Power...
  • The NCP5183 is a High Voltage High Current Power MOSFET Driver providing two outputs for direct drive of 2 N−channel power MOSFETs arranged in a half−bridge (or any other high−side + low−side) configuration. It uses the bootstrap technique to insure a proper drive of the High−side power switch. The driver works with 2 independent inputs to accommodate any topology (including half−bridge, asymmetrical half−bridge, active clamp and full−bridge…).
  • Features
  • Output Source / Sink Current Capability 4.3 A / 4.3 A - Can drive big MOSFET, IGBT's
  • Extended Allowable Negative Bridge Pin Voltage Swing to – 10 V - Rugged design
  • Voltage Range up to 600 V with dV/dt Immunity ±50 V/ns
  • Gate Drive Supply Range from 9 V to 18 V
  • Automotive Qualified to AEC Q100
  • Applications
  • High Voltage Synchronous-Buck Converters
  • Half-Bridge and Full-Bridge Converters
  • Electric Power Steering & Motor Control
  • End Products
  • Power Supplies for Telecom and Datacom
  • Push-Pull Converters
  • Automotive power conversion
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP5183DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Voltage 4.3 A High and Low Side Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCV5183DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: High Voltage 4.3 A High and Low Side Driver, AEC Q100 version
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 600 
  • VCC Max (V): 18 
  • Drive Source/Sink Typ (mA): 4300 / 4300 
  • Rise Time (ns): 12 
  • Fall Time (ns): 12 
  • tp Max (ns): 200 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site