NCP5252: Synchronous Buck Regulator, Integrated, 2.0 A, 1.0 MHz, with Light Load Efficiency

Description: NCP5252 is a synchronous buck regulator with integ...
  • NCP5252 is a synchronous buck regulator with integrated high-side and low-side MOSFETs. The device is capable of operating from a +5V or +12V supply and can output a voltage down to 0.6V. The switching frequency is adjustable from 333 kHz up to 1.0 MHz and has the ability to provide skip mode for light load efficiency. NCP5252 protection features include Under Voltage Lock Out (UVLO), Over Voltage Protection (OVP), Cycle-by-Cycle Current Protection (OCP) and Thermal Shutdown. The parts are packaged in a 3x3mm QFN-16.
  • Features
  • Input voltage from 4.5 to 13.2 V - Ability to use +5V or +12V supply
  • 0.6V +/-1% Accurate Reference - Accurate system level solution
  • Transient Response Enhancement (TRE) - Decreased output voltage ripple
  • Lossless low side current sense - Increased accuracy
  • Cycle-by-cycle current limit - Enhanced protection
  • PowerGood Indication - Power sequencing capability
  • Power Saving Mode at Light Load - Enhanced efficiency at light load operation
  • Applications
  • Buck Regulator
  • Desktop/Server power
  • Set-Top-Box & LCD-TV
  • End Products
  • LCD-TV
  • Set-Top-Box
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP5252MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Synchronous Buck Regulator, Integrated, 2.0 A, 1.0 MHz, with Light Load Efficiency
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Applications
    Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 4.5 
  • VCC Max (V): 13.2 
  • VO Typ (V): Adjustable 
  • IO Typ (A):
  • Efficiency (%): Up to 90 
  • fSW Typ (kHz): Up to 1000 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site