NCP5359A: MOSFET Gate Driver for Notebook Power Systems

Description: The NCP5359A is a high performance dual MOSFET gat...
  • The NCP5359A is a high performance dual MOSFET gate driver optimized to drive the gates of both high-side and low-side power MOSFETs in a synchronous buck converter. Each of the drivers can drive up to 3.0 nF load with a 25 ns propagation delay and 15ns transition time. Adaptive non-overlap and power saving operation circuit can provide a low switching loss and high efficiency solution for notebook and desktop systems.
  • Features
  • Faster Rise and Fall Times - Operation can up to 1.0 MHz
  • Adaptive Non-overlap Circuit - Flexibility and ease of use
  • Power Saving Operation under Light Load Condition - Higher efficiency
  • Complies with VR11.1 / AM2+ Specifications - Flexibility
  • Thermal Shutdown Protection
  • Undervoltage Lock Out
  • Dual-edge PWM for Fastest Initial Response to Transient Loading
  • Internal Soft Start
  • Thermally Enhanced Package Available
  • Applications
  • Power Subsystems
  • End Products
  • Desktop and Notebook Computers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP5359ADR2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: MOSFET Gate Driver for Notebook Power Systems
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCP5359AMNR2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: MOSFET Gate Driver for Notebook Power Systems
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP5359AMNTBG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: MOSFET Gate Driver for Notebook Power Systems
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Applications

    ON Semiconductor Full Web Site