NCP5369N: Integrated Driver with High-Side and Low-Side MOSFETs

Description: The NCP5369N integrates a MOSFET driver, high-side...
  • The NCP5369N integrates a MOSFET driver, high-side MOSFET and low-side MOSFET into a 6mm x 6mm 40-pin QFN package. The driver and MOSFETs have been optimized for high-current DC-DC buck power conversion applications. The NCP5369 integrated solution greatly reduces package parasitic and board space compared to a discrete component solution.
  • Features
    Applications
  • Vcore Power Subsystems
  • End Products
  • Desktop and Notebook computers
  • Servers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP5369NMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Integrated Driver with High-Side and Low-Side MOSFETs, Integrated Driver & MOSFET
  • Package Type: QFN-40
  • Package Case Outline: 485AZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • VCIN (V) Typ:
  • VIN (V) Typ: 12 
  • PWM Level: 5 V Tri-State 
  • IO (A) Max: 40 
  • fmax (MHz) Max:
  • Package Type: QFN-40 
  • ON Semiconductor Full Web Site