NCP5504: Linear Voltage Regulator, LDO, Dual Output, 250 mA

Description: The NCP5504 is a dual output low dropout (LDO) lin...
  • The NCP5504 is a dual output low dropout (LDO) linear voltage regulator with a +/-2.0% accuracy over the operating temperature range. It features a fixed output voltage of 3.3 V (contact factory for other fixed output voltage options) and an adjustable output that ranges from 1.25 V to 5.0 V. It is available in a 5 pin DPAK Pb-free package.

    The NCP5504 LDO linear voltage regulator provides low noise operation without a bypass capacitor for the fixed output. This device has ripple rejection of 75 dB and a dropout voltage of 250 mV at 250 mA. The NCP5504 is suitable for post-regulation and power sensitive battery-operated applications.
  • Features
  • One Fixed and One Adjustable Output
  • Adjustable Output Voltage from 1.25 V to 5.0 V
  • Low Dropout Voltage of 250 mV Typical at 250 mA
  • Low Quiescent Current of 370 µA
  • Ripple Rejection of 75 dB
  • Temperature Range of -25°C to +85°C
  • Accuracy of 2.0% Over Temperature
  • Thermal Protection and Current Limit
  • Applications
  • Audio Visual Equipment
  • Battery Powered Consumer Products
  • Instrumentation
  • Computing and Networking Applications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP5504DTRKG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Dual Output, 250 mA
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Output: Dual 
  • Polarity: Positive 
  • VO (V): 3.3, Adj. 
  • IO Typ (A): 0.25 
  • VI Min (V): 3.7 
  • VI Max (V): 18 
  • VDO Typ (V): 0.25 
  • Iq Typ (mA): 0.37 
  • PSRR (dB): 60 
  • Noise (µVrms): 90 
  • Enable: No 
  • PowerGood: No 
  • Package Type: DPAK-5 
  • ON Semiconductor Full Web Site