NCP565: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A

Description: The NCP565/NCV565 low dropout (LDO) linear voltage...
  • The NCP565/NCV565 low dropout (LDO) linear voltage regulator provides 1.5 A in either fixed voltage options or in an adjustable voltage version from 7.7 V down to 0.9 V. The fast loop response and low dropout voltage make this regulator ideal for applications where low voltage and good load transient response are important. Device protection includes a current limit, short circuit protection, and thermal shutdown. The NCP565 is packaged in D2PAK, DFN6 or SOT-223.
  • Features
  • Ultra Fast Transient Response (<1.0us)
  • Low Ground Current (1.5 mA at Iload = 1.5 A)
  • Low Dropout Voltage (0.9V at Iload = 1.5 A)
  • Low Noise (28 µVrms)
  • 0.9 V Reference Voltage
  • Adjustable Output Voltage from 7.7 V down to 0.9 V
  • 1.2 V, 1.5 V, 2.8 V, 3.0 V, 3.3 V Fixed Output Versions. Other Fixed Voltages Available on Request
  • Current Limit Protection (3.3 A Typ)
  • Thermal Shutdown Protection (160°C)
  • Pb-Free Packages are Available
  • Applications
  • Servers, Networking and Communication equipment
  • ASIC Power Supplies
  • Post Regulation for Power Supplies
  • Computer peripherals, Motherboards
  • Gaming devices, STB
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP565D2T12G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A, Vout: 1.2 V
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:550
  • NCP565D2T12R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A, Vout: 1.2 V
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • PandS:>1K
  • NCP565D2T33G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A, Vout: 3.3 V
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:<1K
  • NCP565D2T33R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A, Vout: 3.3 V
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NCP565D2TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A, Vout: Adj
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • PandS:<100
  • NCP565D2TR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A, Vout: Adj
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • PandS:>1K
  • NCP565MN12T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A, Vout: 1.2 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:6,000
  • PandS:>1K
  • NCP565MN15T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A, Vout: 1.5 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCP565MN28T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A, Vout: 2.8 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • PandS:>1K
  • NCP565MN30T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A, Vout: 3.0 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • NCP565MN33T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A, Vout: 3.3 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCP565MNADJT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A, Vout: Adj
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • NCP565ST12T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Voltage, Fast Transient Response, 1.5 A, Vout: 1.2 V
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>10K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.2  3.3  Adjustable  1.5  2.8 
  • IO Typ (A): 1.5 
  • VI Min (V): 2.5 
  • VI Max (V):
  • VDO Typ (V): 0.9 
  • Iq Typ (mA): 1.5 
  • PSRR (dB): 75 
  • Noise (µVrms): 28 
  • Enable: No 
  • PowerGood: No 
  • Package Type: D2PAK-3  D2PAK-5  DFN-6  SOT-223 (TO-261) 4 LEAD 
  • ON Semiconductor Full Web Site