NCP5662: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable

Description: The NCP5662 is a high performance, low dropout (LD...
  • The NCP5662 is a high performance, low dropout (LDO) linear voltage regulator designed for high power applications that require up to 2.0 A current. It is offered in both fixed and adjustable output versions. With output voltages as low as 0.9 V and ultra-fast response times for load transients, the NCP5662 also provides additional features such as Enable and Error Flag (for the fixed output version), increasing the utility of this device. A thermally robust, 5 pin D2Pak, combined with an architecture that offers low ground current (independent of load), provides for a superior high-current LDO solution.
  • Features
  • UltraFast Transient Response (Settling Time: 1 - 3 us)
  • Low Noise Without Bypass Capacitor (26 uVrms)
  • Low Ground Current Independent of Load (3.0 mA Maximum)
  • Fixed/Adjustable Output Voltage Versions
  • Enable Function
  • Error Flag (Fixed Output Version)
  • Current Limit Protection
  • Thermal Shutdown Protection (160C)
  • 0.9 V Reference Voltage for Ultra-Low Output Operation
  • Power Supply Rejection Ratio > 65 dB
  • Applications
  • Servers and Networking Systems
  • Gaming and STB Modules
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP5662DS12R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable, Vout: 1.2 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • NCP5662DS15R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable, Vout: 1.5 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCP5662DS18R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable, Vout: 1.8 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • PandS:<1K
  • NCP5662DS25R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable, Vout: 2.5 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • PandS:<1K
  • NCP5662DS28R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable, Vout: 2.8 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • NCP5662DS30R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable, Vout: 3.0 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCP5662DS33R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable, Vout: 3.3 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:4,800
  • PandS:<1K
  • NCP5662DSADJR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable, Vout: Adj
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • FutureElectronics:<1K
  • Mouser:>1K
  • PandS:>1K
  • NCP5662MN15R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable, Vout: 1.5 V
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCP5662MN33R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable, Vout: 3.3 V
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP5662MNADJR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable, Vout: Adj
  • Package Type: DFN-8
  • Package Case Outline: 488AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:48,000
  • PandS:>1K
  • NCV5662DS15R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable, Vout: 1.5 V
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV5662DSADJR4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Fast Response, 2.0 A, with Enable, Vout: Adj
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<1K
  • Newark:<1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.2  1.5  1.8  2.5  2.8  3.3  Adjustable 
  • IO Typ (A):
  • VI Min (V):
  • VI Max (V):
  • VDO Typ (V):
  • Iq Typ (mA): 1.3 
  • PSRR (dB): 65 
  • Noise (µVrms): 26 
  • Enable: Yes 
  • PowerGood: Yes  No 
  • Package Type: D2PAK-5  DFN-8 
  • ON Semiconductor Full Web Site