NCP571: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA

Description: The NCP571 fixed low dropout (LDO) linear voltage ...
  • The NCP571 fixed low dropout (LDO) linear voltage regulator is designed for applications requiring voltage rails of 1.2 V or less. This LDO is ideal for handheld communication equipment and portable battery powered applications, which require low quiescent current as the NCP571 series features an ultra low quiescent current of 4.0 uA. The device incorporates both current limit and over temperature protection circuits. The NCP571 has been designed to be used with low cost ceramic capacitors and requires a minimum output capacitor of 0.1 uF. The device is housed in either a TSOP 5 or 2x2.2mm DFN package. Standard voltage versions are 0.8 V, 0.9V, 1.0 V, and 1.2 V. Other voltage options may be available on demand.
  • Features
  • Low Quiescent Current of 4.0 uA (typ) - Suitable for low power applications and battery powered products.
  • Maximum Operating Voltage of 12 V - Robuse technology making the device suitable for a wide variety of applications.
  • Low Output Voltage Option down to 0.8 V - Can provide sub 1.2V rails for low voltage processors and applications.
  • Applications
  • Battery Powered Instruments
  • Applications requiring voltages rails below 1.2V
  • End Products
  • Camcorders, Cameras, GPS devices
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP571MN08TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP571MN09TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP571MN10TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • NCP571MN12TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP571SN08T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA, Vout: 0.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP571SN09T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA, Vout: 0.9 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP571SN10T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA, Vout: 1.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP571SN12T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA, Vout: 1.2 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV571MN08TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV571MN09TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCV571MN10TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV571MN12TBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV571SN08T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA, Vout: 0.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV571SN09T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA, Vout: 0.9 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV571SN10T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA, Vout: 1.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NCV571SN12T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, Low Output, 150 mA, Vout: 1.2 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 0.8  0.9  1.2 
  • IO Typ (A): 0.15 
  • VI Min (V): 1.7 
  • VI Max (V): 12 
  • VDO Typ (V): 0.73  0.65  0.55  0.35 
  • Iq Typ (mA): 0.004 
  • PSRR (dB):
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: DFN-6  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site