NCP57302: Voltage Regulator, VLDO, Fast Transient Response, 3.0 A

Description: The NCP57302 is a high precision, very low dropout...
  • The NCP57302 is a high precision, very low dropout (VLDO), low minimum input voltage and low ground current positive voltage regulator that is capable of providing an output current in excess of 3.0 A with a typical dropout voltage of 315 mV at 3.0 A load current and input voltage from 1.8 V and up. The device is stable with ceramic output capacitors. The device can withstand up to 18 V max input voltage. Internal protection features consist of output current limiting, built-in thermal shutdown and reverse output current protection. Logic level enable pin is available. The NCP57302 is an adjustable voltage device and is available in D2PAK-5 package.
  • Features
  • Output Current in Excess of 3.0 A
  • Minimum Operating Input Voltage 1.8 V for Full 3 A Output Current
  • 315 mV Typical Dropout Voltage at 3.0 A
  • Adjustable Output Voltage Range from 1.24 V to 13 V
  • Low Ground Current
  • Fast Transient Response
  • Switching Power Supply Post Regulation
  • Stable with Ceramic Output Capacitor
  • Logic Compatible Enable Pin
  • Current Limit, Reverse Current and Thermal Shutdown Protection
  • Operation up to 13.5 V Input Voltage
  • NCV Prefix for Automotive and Other Applications Requiring
    Unique Site and Control Change Requirements; AECQ100 Qualified and PPAP Capable
  • These are PbFree Devices
  • Applications
  • Functional Replacement for Industry Standard MIC29300,
    MIC39300, MIC37300 with Improved Minimum Input Voltage
    Specification
  • Consumer and Industrial Equipment Point of Regulation
  • Servers and Networking Equipment
  • FPGA, DSP and Logic Power supplies
  • End Products
  • Battery Chargers
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP57302DSADJR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, VLDO, Fast Transient Response, 3.0 A
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • NCV57302DSADJR4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Regulator, VLDO, Fast Transient Response, 3.0 A
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A):
  • VI Min (V): 1.8 
  • VI Max (V): 18 
  • VDO Typ (V): 0.3 
  • Iq Typ (mA): 60 
  • PSRR (dB): 70 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: D2PAK-5 
  • ON Semiconductor Full Web Site