NCP583: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable

Description: The NCP583 low dropout (LDO) linear voltage regula...
  • The NCP583 low dropout (LDO) linear voltage regulator is designed for portable battery powered applications which require precise output voltage accuracy, low supply current and high ripple rejection. These devices feature an enable function which lowers current consumption significantly and are offered in two small packages; SC-82AB and the SOT-563.
  • Features
  • UltraLow Dropout Voltage of 250 mV at 150 mA
  • Standby Mode Current of 0.1 uA
  • Excellent Line and Load Regulation
  • High Output Voltage Accuracy of ±2%
  • Low Supply Current of 1.0 µA
  • Excellent Power Supply Rejection Ratio
  • Wide Operating Voltage of 1.5 V to 3.3 V
  • Low Temperature Drift Coefficient on the Output Voltage
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP583SQ15T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 1.5 V; Active High w/Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP583SQ18T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 1.8 V; Active High w/Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP583SQ25T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 2.5 V; Active High w/Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP583SQ27T1G
  • Status: Product Preview
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 2.7V, Active High w/ Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP583SQ28T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 2.8 V; Active High w/Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP583SQ30T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 3.0 V; Active High w/Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • NCP583SQ33T1G
  • Status: Active, Not Rec
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 3.3 V; Active High w/Enable
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NCP583XV15T2G
  • Status: Active, Not Rec
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 1.5 V; Active High w/Enable
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCP583XV18T2G
  • Status: Active, Not Rec
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 1.8 V; Active High w/Enable
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NCP583XV25T2G
  • Status: Active, Not Rec
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 2.5 V; Active High w/Enable
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP583XV26T2G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 2.6 V; Active High w/Enable
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCP583XV28T2G
  • Status: Active, Not Rec
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 2.8 V; Active High w/Enable
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NCP583XV29T2G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 2.9 V; Active High w/Enable
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCP583XV30T2G
  • Status: Active, Not Rec
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 3.0 V; Active High w/Enable
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP583XV31T2G
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 3.1 V; Active High w/Enable
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • NCP583XV33T2G
  • Status: Active, Not Rec
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout: 3.3 V; Active High w/Enable
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 2.7 
  • IO Typ (A): 0.15 
  • VI Min (V): 1.7 
  • VI Max (V): 6.5 
  • VDO Typ (V): 0.35 
  • Iq Typ (mA): 0.001 
  • PSRR (dB):
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SC-82AB-4 
  • ON Semiconductor Full Web Site